Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 30.14 254TC KLS
Part #:0250-76639
Catalog #:SSHERA55EK 30.14 254TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.61 |
| Mounting Type: | EK | Input HP: | 4.61 |
| Length Through Bore (in): | 10.64 in | Housing Height (in): | 9.61 in |
| Ratio: | 30.14:1 | Housing Width (in): | 8 in |
| Input Diameter (in): | 1.626 in | Input Style: | C-Face Quill |
| Style: | EK | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Reduction: | Double |
| Motor Frame Size: | 250TC | Output RPM: | 58.1 |
| Certifications: | IP69K, USDA Accepted Equipment | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961808820 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

