Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 7.94 56C KLS
Part #:0250-76643
Catalog #:SSHERA55PK 7.94 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PK | Ratio: | 7.94:1 |
| Housing Height (in): | 9.61 in | Input Style: | C-Face Coupled |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 13 |
| Input HP: | 13 | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Length Through Bore (in): | 10.64 in | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Output RPM: | 220.4 |
| Input Diameter (in): | 0.626 in | Mounting Type: | PK |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961808868 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

