Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 10.77 56C KLS
Part #:0250-76644
Catalog #:SSHERA55PK 10.77 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 162.5 | Style: | PK |
| Input Style: | C-Face Coupled | Length Through Bore (in): | 10.64 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Mounting Type: | PK | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Housing Width (in): | 8 in | Ratio: | 10.77:1 |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Input HP: | 12.89 | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Reduction: | Double |
| Input HP @ 1750 RPM: | 12.89 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961808875 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

