Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 30.14 56C KLS
Part #:0250-76648
Catalog #:SSHERA55PK 30.14 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Ratio: | 30.14:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Reduction: | Double | Output RPM: | 58.1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Coupled |
| Input HP: | 4.61 | Product Line: | HERA |
| Style: | PK | Input Diameter (in): | 0.626 in |
| Mounting Type: | PK | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Service Factor: | 1 | Length Through Bore (in): | 10.64 in |
| Product Type: | RIGHT ANGLE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662961808912 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

