Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 43.97 56C KLS
Part #:0250-76649
Catalog #:SSHERA55PK 43.97 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output RPM: | 39.8 |
| Ratio: | 43.97:1 | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 56C | Mounting Type: | PK |
| Service Factor: | 1 | Style: | PK |
| Input Diameter (in): | 0.626 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 3.16 | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 3.16 | Housing Width (in): | 8 in |
| Reduction: | Double | Series Code: | HERA55 |
| Input Style: | C-Face Coupled | Length Through Bore (in): | 10.64 in |
| Housing Height (in): | 9.61 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961808929 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

