Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 58.92 56C KLS
Part #:0250-76651
Catalog #:SSHERA55PK 58.92 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 10.64 in | Style: | PK |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Mounting Type: | PK | Output RPM: | 29.7 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Ratio: | 58.92:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Input Style: | C-Face Coupled |
| Input HP: | 2.36 | Input Diameter (in): | 0.626 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.36 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961808943 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

