Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 7.94 143TC KLS
Part #:0250-76652
Catalog #:SSHERA55PK 7.94 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PK | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Ratio: | 7.94:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 220.4 |
| Input Diameter (in): | 0.876 in | Length Through Bore (in): | 10.64 in |
| Input HP @ 1750 RPM: | 13 | Mounting Type: | PK |
| Input Style: | C-Face Coupled | Input HP: | 13 |
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3346 in/lbs | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961808950 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

