Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 25.00 143TC KLS
Part #:0250-76656
Catalog #:SSHERA55PK 25.00 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 25.00:1 |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Motor Frame Size: | 140TC | Input Style: | C-Face Coupled |
| Service Factor: | 1 | Style: | PK |
| Input HP @ 1750 RPM: | 5.6 | Input HP: | 5.6 |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Mounting Type: | PK | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Length Through Bore (in): | 10.64 in |
| Series Code: | HERA55 | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 25:1 |
General Specifications
| UPC: | 662961808998 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

