Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 30.14 143TC KLS
Part #:0250-76657
Catalog #:SSHERA55PK 30.14 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 4.61 |
| Mounting Type: | PK | Product Line: | HERA |
| Output RPM: | 58.1 | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Length Through Bore (in): | 10.64 in | Ratio: | 30.14:1 |
| Motor Frame Size: | 140TC | Style: | PK |
| Series Code: | HERA55 | Input Diameter (in): | 0.876 in |
| Certifications: | IP69K, USDA Accepted Equipment | Nominal Ratio: | 30:1 |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961809001 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

