Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 43.97 143TC KLS
Part #:0250-76658
Catalog #:SSHERA55PK 43.97 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP @ 1750 RPM: | 3.16 |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Ratio: | 43.97:1 | Mounting Type: | PK |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.876 in | Reduction: | Double |
| Input HP: | 3.16 | Length Through Bore (in): | 10.64 in |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | PK |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Series Code: | HERA55 | Output RPM: | 39.8 |
| Input Style: | C-Face Coupled | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961809018 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

