Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 53.03 143TC KLS
Part #:0250-76659
Catalog #:SSHERA55PK 53.03 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 2.62 | Length Through Bore (in): | 10.64 in |
| Output RPM: | 33 | Input Diameter (in): | 0.876 in |
| Input HP: | 2.62 | Ratio: | 53.03:1 |
| Style: | PK | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Series Code: | HERA55 |
| Motor Frame Size: | 140TC | Housing Length (in): | 10.52 in |
| Mounting Type: | PK | Reduction: | Double |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Housing Width (in): | 8 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 50:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961809025 | Weight: | 93.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

