Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 7.94 182TC KLS
Part #:0250-76661
Catalog #:SSHERA55PK 7.94 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP @ 1750 RPM: | 13 | Housing Height (in): | 9.61 in |
| Reduction: | Double | Input Diameter (in): | 1.126 in |
| Housing Length (in): | 10.52 in | Motor Frame Size: | 180TC |
| Housing Width (in): | 8 in | Length Through Bore (in): | 10.64 in |
| Style: | PK | Input HP: | 13 |
| Output RPM: | 220.4 | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Mounting Type: | PK |
| Ratio: | 7.94:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 3346 in/lbs |
General Specifications
| UPC: | 662961809049 | Weight: | 102.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

