Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 21.15 182TC KLS
Part #:0250-76664
Catalog #:SSHERA55PK 21.15 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output RPM: | 82.7 |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Mounting Type: | PK | Length Through Bore (in): | 10.64 in |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 6.56 | Style: | PK |
| Input Style: | C-Face Coupled | Reduction: | Double |
| Input Diameter (in): | 1.126 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 6.56 | Housing Length (in): | 10.52 in |
| Motor Frame Size: | 180TC | Product Line: | HERA |
| Ratio: | 21.15:1 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961809070 | Weight: | 102.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

