Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 25.00 182TC KLS
Part #:0250-76665
Catalog #:SSHERA55PK 25.00 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Service Factor: | 1 |
| Length Through Bore (in): | 10.64 in | Input Diameter (in): | 1.126 in |
| Input HP @ 1750 RPM: | 5.6 | Mounting Type: | PK |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 180TC | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 5.6 | Ratio: | 25.00:1 |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Product Line: | HERA | Style: | PK |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Output RPM: | 70 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961809087 | Weight: | 102.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

