Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 30.14 182TC KLS
Part #:0250-76666
Catalog #:SSHERA55PK 30.14 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 10.64 in | Service Factor: | 1 |
| Mounting Type: | PK | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Coupled |
| Output RPM: | 58.1 | Style: | PK |
| Input HP @ 1750 RPM: | 4.61 | Product Line: | HERA |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 30.14:1 |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 1.126 in | Housing Height (in): | 9.61 in |
| Input HP: | 4.61 | Motor Frame Size: | 180TC |
| Reduction: | Double | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 30:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961809094 | Weight: | 102.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

