Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 15.05 213TC KLS
Part #:0250-76672
Catalog #:SSHERA55PK 15.05 213TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.3 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Coupled |
| Reduction: | Double | Mounting Type: | PK |
| Input HP: | 9.22 | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 10.64 in | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | PK | Input Diameter (in): | 1.376 in |
| Motor Frame Size: | 210TC | Product Line: | HERA |
| Ratio: | 15.05:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 15:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961809155 | Weight: | 102.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

