Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 21.15 213TC KLS
Part #:0250-76673
Catalog #:SSHERA55PK 21.15 213TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Ratio: | 21.15:1 | Housing Length (in): | 10.52 in |
| Input HP: | 6.56 | Style: | PK |
| Housing Height (in): | 9.61 in | Input Diameter (in): | 1.376 in |
| Motor Frame Size: | 210TC | Output RPM: | 82.7 |
| Mounting Type: | PK | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 6.56 | Service Factor: | 1 |
| Series Code: | HERA55 | Input Style: | C-Face Coupled |
| Length Through Bore (in): | 10.64 in | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961809162 | Weight: | 102.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

