Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 30.14 213TC KLS
Part #:0250-76675
Catalog #:SSHERA55PK 30.14 213TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Input HP: | 4.61 |
| Product Line: | HERA | Length Through Bore (in): | 10.64 in |
| Input Style: | C-Face Coupled | Reduction: | Double |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 1.376 in | Output RPM: | 58.1 |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Style: | PK | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 210TC | Ratio: | 30.14:1 |
| Series Code: | HERA55 | Mounting Type: | PK |
| Input HP @ 1750 RPM: | 4.61 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662961809186 | Weight: | 102.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

