Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PK 43.97 213TC KLS
Part #:0250-76676
Catalog #:SSHERA55PK 43.97 213TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Mounting Type: | PK |
| Input Style: | C-Face Coupled | Ratio: | 43.97:1 |
| Input Diameter (in): | 1.376 in | Input HP: | 3.16 |
| Product Line: | HERA | Service Factor: | 1 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 10.64 in | Input HP @ 1750 RPM: | 3.16 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Output RPM: | 39.8 | Style: | PK |
| Housing Height (in): | 9.61 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 40:1 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961809193 | Weight: | 102.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

