Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35 KIT, MTG B-BASE 24
Part #:0259-00214
Catalog #:SSHERA35 KIT, MTG B-BASE 24
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Stainless Steel | For Use With Reducer(s) Size: | SSHERA35 |
| Overall Length (in): | 5.84 in | Service Factor: | 1 |
| Mounting Type: | Bottom | Bolt Center-to-Center Width (in): | 2.88 in |
| Bolt Center-to-Center Length (in): | 5 in | Overall Width (in): | 3.8 in |
| Overall Height (in): | 0.44 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 2.5 in | Accessory Type: | Stainless Steel HERA |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798958071 | Weight: | 3.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.00 IN |

