Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45 KIT, MTG B-BASE 32
Part #:0259-00217
Catalog #:SSHERA45 KIT, MTG B-BASE 32
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 8.5 in | For Use With Reducer(s) Size: | SSHERA45 |
| Material Type: | Stainless Steel | Service Factor: | 1 |
| Mounting Type: | Bottom | Overall Width (in): | 5 in |
| Bolt Center-to-Center Width (in): | 4 in | Bolt Center-to-Center Length (in): | 7 in |
| Overall Height (in): | 1 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 3.25 in | Accessory Type: | Stainless Steel HERA |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798958101 | Weight: | 5.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN |

