Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35 KIT, OUTPUT BUSHING 1.250
Part #:0259-00257
Catalog #:SSHERA35 KIT, OUTPUT BUSHING 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA35, HERA45, SSHERA35, SSHERA45 | Material Type: | Bronze |
| Overall Length (in): | 2 in | Product Type: | Helical Hypoid |
| Service Factor: | 1 | Length Through Bore (in): | 2 in |
| Bore Size (in): | 1.25 in | Minimum Keyway Size: | 3/8 -1/4 |
| Bushing Type: | Output Bushing | Outside Diameter (in): | 1.438 in |
| Includes: | Two Bushings, Keys and Set Screws | Keyway Size: | 3/8 -1/4 STEP x 2 |
| Accessory Type: | Stainless Steel HERA | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961821485 | Weight: | 0.80 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

