Browning IRA-Industrial Right Angle Worm Gear Reducers Double-Reduction Worm-Helical Reducer - 6GWBPF1 25.4
Part #:E456
Catalog #:6GWBPF1 25.4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | Modular | Ratio: | 25:1 |
| Gear Type: | Worm | Manufacturer Reducer Size: | 6 |
| Center Distance (in): | 2.56 | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Accessory Type: | IRA |
General Specifications
| UPC: | 662460444390 | Weight: | 61.12 LB |
| Packaged Length: | 17.38 IN | Packaged Width: | 13.63 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

