Browning IRA-Industrial Right Angle Worm Gear Reducers Double-Reduction Worm-Helical Reducer - 6GWBPF1 36.6
Part #:E458
Catalog #:6GWBPF1 36.6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 2.56 | Manufacturer Reducer Size: | 6 |
| Ratio: | 36:1 | Gear Type: | Worm |
| Input Style: | Modular | Accessory Type: | IRA |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662460444413 | Weight: | 59.26 LB |
| Packaged Length: | 17.38 IN | Packaged Width: | 13.63 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

