Browning IRA-Industrial Right Angle Worm Gear Reducers Double-Reduction Worm-Helical Reducer - 6GWBPF1 85.5
Part #:E462
Catalog #:6GWBPF1 85.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Manufacturer Reducer Size: | 6 | Input Style: | Modular |
| Gear Type: | Worm | Center Distance (in): | 2.56 |
| Ratio: | 85:1 | Accessory Type: | IRA |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 662460444451 | Weight: | 59.05 LB |
| Packaged Length: | 17.38 IN | Packaged Width: | 13.63 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

