Browning IRA-Industrial Right Angle Worm Gear Reducers Double-Reduction Worm-Helical Reducer - 6GWBPF1 106
Part #:E463
Catalog #:6GWBPF1 106
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input Style: | Modular |
| Ratio: | 106:1 | Center Distance (in): | 2.56 |
| Manufacturer Reducer Size: | 6 | Housing Material: | Aluminum |
| Accessory Type: | IRA | Output Shaft: | Shaft |
General Specifications
| UPC: | 662460444468 | Weight: | 59.36 LB |
| Packaged Length: | 17.38 IN | Packaged Width: | 13.63 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

