Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1304 600/1 WR 56C DOUBLE OUTPUT
Part #:0230-17130
Catalog #:1304 600/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 1304 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Maximum Input HP: | 0.047 @ 1750 RPM | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Service Factor: | 1.0 | Ratio: | 600:1 |
| Series Code: | 1300 | Overhung Load: | 225 |
| Ratio Range: | 500:1 to 750:1 | Output RPM: | 2.92 |
| Mounting Style: | SELECT | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.33 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 383 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 22.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

