Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 250/1 WR 56C SINGLE OUTPUT
Part #:0230-18586
Catalog #:1804 250/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Maximum Input HP: | 0.152 @ 1750 RPM |
| Series Code: | 1800 | Gear Type: | Double-worm |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Model Code: | 1804 | Ratio: | 250:1 |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Overhung Load: | 550 |
| Output RPM: | 7 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 250:1 to 500:1 |
| Mounting Style: | SELECT | Center Distance (in): | 1.75 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 721 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

