Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 500/1 WR 56C SINGLE OUTPUT
Part #:0230-18589
Catalog #:1804 500/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.091 @ 1750 RPM | Output Diameter (in): | 0.750 in |
| Ratio: | 500:1 | Model Code: | 1804 |
| Gear Type: | Double-worm | Series Code: | 1800 |
| Product Type: | Right Angle | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Service Factor: | 1.0 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Mounting Style: | SELECT | Overhung Load: | 550 |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 500:1 to 750:1 |
| Output RPM: | 3.5 | Center Distance (in): | 1.75 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 754 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

