Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2105 200/1 WR 56C 1.000
Part #:0230-19945
Catalog #:2105 200/1 WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Model Code: | 2105 | Frame Size: | 56C |
| Ratio: | 200:1 | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 2100 |
| Output Diameter (in): | 1.000 in | Maximum Input HP: | 0.3 @ 1750 RPM |
| Service Factor: | 1.0 | Output RPM: | 8.75 |
| Input Style: | C-Face Quill | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 100:1 to 250:1 | Mounting Style: | SELECT |
| Center Distance (in): | 2.06 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1211 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 36.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

