Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 100/1 WR 56C 1.250
Part #:0230-24503
Catalog #:2605 100/1 WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Model Code: | 2605 |
| Series Code: | 2600 | Maximum Input HP: | 1.09 @ 1750 RPM |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Product Type: | Right Angle |
| Service Factor: | 1.0 | Ratio: | 100:1 |
| Gear Type: | Double-worm | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 2.63 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2428 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 48.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

