Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 2605 150/1 WR 56C 1.438
Part #:0230-24524
Catalog #:2605 150/1 WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 56C |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Series Code: | 2600 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Maximum Input HP: | 0.72 @ 1750 RPM |
| Ratio: | 150:1 | Gear Type: | Double-worm |
| Model Code: | 2605 | Mounting Style: | SELECT |
| Output RPM: | 11.7 | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.63 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2381 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798989051 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

