Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3204 1800/1 WR 56C SINGLE OUTPUT
Part #:0230-30376
Catalog #:3204 1800/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Model Code: | 3204 | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 1800:1 | Service Factor: | 1.0 |
| Series Code: | 3200 | Frame Size: | 56C |
| Maximum Input HP: | 0.25 @ 1750 RPM | Output Diameter (in): | 1.375 in |
| Gear Type: | Double-worm | Output RPM: | 0.97 |
| Ratio Range: | 1000:1 to 2500:1 | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Overhung Load: | 1,100 |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 3.25 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 5560 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 85.00 LB | Packaged Length: | 20.50 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 12.00 IN |

