Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 150/1 WR 143TC 2.000
Part #:0230-30624
Catalog #:3205 150/1 WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 1.39 @ 1750 RPM | Model Code: | 3205 |
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 150:1 | Service Factor: | 1.0 |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Output Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Series Code: | 3200 | Input Style: | C-Face Quill |
| Output RPM: | 11.7 | Ratio Range: | 100:1 to 250:1 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | SELECT |
| Center Distance (in): | 3.25 | Reduction: | DOUBLE |
| Motor Frame Size: | 140TC | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4654 in/lbs |
General Specifications
| UPC: | 662798990118 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

