Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206 100/1 WR 56C 1.438 (SIDE MT)
Part #:0230-30743
Catalog #:3206 100/1 WR 56C 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 1.96 @ 1750 RPM | Output Diameter (in): | 1.438 in |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Series Code: | 3200 | Input Diameter (in): | 0.625 in |
| Ratio: | 100:1 | Model Code: | 3206 |
| Frame Size: | 56C | Gear Type: | Double-worm |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Mounting Style: | SELECT | Keyway: | 3/16 x 3/32 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.25 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4472 in/lbs |
General Specifications
| Weight: | 99.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

