Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206 300/1 WR 56C 2.000 (SIDE MT)
Part #:0230-30787
Catalog #:3206 300/1 WR 56C 2.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Maximum Input HP: | 0.79 @ 1750 RPM |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Model Code: | 3206 | Service Factor: | 1.0 |
| Output Diameter (in): | 2.000 in | Series Code: | 3200 |
| Input Diameter (in): | 0.625 in | Ratio: | 300:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 5.83 | Ratio Range: | 250:1 to 500:1 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | SELECT |
| Center Distance (in): | 3.25 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 4794 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 99.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

