Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 100/1 WR 143TC DOUBLE OUTPUT
Part #:0230-32183
Catalog #:3804 100/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 3.29 @ 1750 RPM | Model Code: | 3804 |
| Frame Size: | 140TC | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 3800 | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Output Diameter (in): | 1.500 in | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Overhung Load: | 1,600 | Mounting Style: | SELECT |
| Output RPM: | 17.5 | Center Distance (in): | 3.75 |
| Reduction: | DOUBLE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7805 in/lbs |
General Specifications
| UPC: | 662798990774 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

