Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 100/1 WR 143TC SINGLE OUTPUT
Part #:0230-32203
Catalog #:3804 100/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Output Diameter (in): | 1.500 in |
| Service Factor: | 1.0 | Maximum Input HP: | 3.29 @ 1750 RPM |
| Input Diameter (in): | 0.875 in | Series Code: | 3800 |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Model Code: | 3804 | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 100:1 | Mounting Style: | SELECT |
| Ratio Range: | 100:1 to 250:1 | Overhung Load: | 1,600 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 3.75 |
| Reduction: | DOUBLE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 7805 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798990811 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

