Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3805 400/1 WR 56C 1.938
Part #:0230-32328
Catalog #:3805 400/1 WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Gear Type: | Double-worm | Ratio: | 400:1 |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Series Code: | 3800 | Input Diameter (in): | 0.625 in |
| Model Code: | 3805 | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 1.34 @ 1750 RPM | Output RPM: | 4.38 |
| Mounting Style: | SELECT | Ratio Range: | 250:1 to 500:1 |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7883 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798990927 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

