Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3808 200/1 WR 56C STD FLANGE
Part #:0230-32745
Catalog #:3808 200/1 WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3800 | Product Type: | Right Angle |
| Service Factor: | 1.0 | Maximum Input HP: | 1.9 @ 1750 RPM |
| Model Code: | 3808 | Product Line: | PowerCubeX Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.625 in |
| Ratio: | 200:1 | Gear Type: | Double-worm |
| Frame Size: | 56C | Output RPM: | 8.75 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Mounting Style: | SELECT | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,600 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.75 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7883 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798991320 | Weight: | 161.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

