Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 2000/1 WR 56C SINGLE OUTPUT
Part #:0230-37217
Catalog #:4504 2000/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 0.57 @ 1750 RPM | Gear Type: | Double-worm |
| Model Code: | 4504 | Output Diameter (in): | 1.625 in |
| Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | 4500 | Ratio: | 2000:1 |
| Service Factor: | 1.0 | Mounting Style: | SELECT |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Output RPM: | 0.88 | Overhung Load: | 2,200 |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 13540 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991528 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

