Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 400/1 WR 143TC SINGLE OUTPUT
Part #:0230-37248
Catalog #:4504 400/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 140TC |
| Product Type: | Right Angle | Model Code: | 4504 |
| Series Code: | 4500 | Maximum Input HP: | 1.69 @ 1750 RPM |
| Input Diameter (in): | 0.875 in | Ratio: | 400:1 |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 4.38 |
| Mounting Style: | SELECT | Overhung Load: | 2,200 |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 13300 in/lbs |
General Specifications
| UPC: | 662798991610 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

