Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 150/1 WR 182TC DOUBLE OUTPUT
Part #:0230-37264
Catalog #:4504 150/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1.125 in | Model Code: | 4504 |
| Frame Size: | 180TC | Series Code: | 4500 |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Gear Type: | Double-worm | Ratio: | 150:1 |
| Maximum Input HP: | 4.28 @ 1750 RPM | Input Style: | C-Face Quill |
| Keyway: | 1/4 x 1/8 | Output RPM: | 11.7 |
| Ratio Range: | 100:1 to 250:1 | Overhung Load: | 2,200 |
| Mounting Style: | SELECT | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 180TC |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 14440 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798991665 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

