Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 150/1 WR 143TC STD
Part #:0230-37364
Catalog #:4505 150/1 WR 143TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Input Diameter (in): | 0.875 in |
| Series Code: | 4500 | Service Factor: | 1.0 |
| Frame Size: | 140TC | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 150:1 | Product Type: | Right Angle |
| Maximum Input HP: | 4.28 @ 1750 RPM | Model Code: | 4505 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 11.7 |
| Mounting Style: | SELECT | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 14440 in/lbs |
General Specifications
| UPC: | 662798991795 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

