Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 250/1 WR 143TC STD
Part #:0230-37366
Catalog #:4505 250/1 WR 143TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 4500 | Maximum Input HP: | 2.26 @ 1750 RPM |
| Gear Type: | Double-worm | Frame Size: | 140TC |
| Service Factor: | 1.0 | Ratio: | 250:1 |
| Model Code: | 4505 | Product Type: | Right Angle |
| Keyway: | 3/16 x 3/32 | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Output RPM: | 7 |
| Ratio Range: | 250:1 to 500:1 | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 10320 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991818 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

