Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4506 750/1 WR 143TC STD (SIDE MT)
Part #:0230-37451
Catalog #:4506 750/1 WR 143TC STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Service Factor: | 1.0 | Series Code: | 4500 |
| Maximum Input HP: | 1.32 @ 1750 RPM | Ratio: | 750:1 |
| Input Diameter (in): | 0.875 in | Model Code: | 4506 |
| Keyway: | 3/16 x 3/32 | Output RPM: | 2.33 |
| Mounting Style: | SELECT | Ratio Range: | 750:1 to 1000:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 15480 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991955 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

