Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4509 1200/1 WR BR,CL OUTPUT
Part #:0230-37654
Catalog #:4509 1200/1 WR BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Series Code: | 4500 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | 4509 |
| Ratio: | 1200:1 | Output Diameter (in): | 1.750 in |
| Maximum Input HP: | 0.94 @ 1750 RPM | Product Line: | PowerCubeX Worm Gear Drive |
| Output RPM: | 1.46 | Input Style: | Shaft |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 2,200 |
| Ratio Range: | 1000:1 to 2500:1 | Mounting Style: | SELECT |
| Center Distance (in): | 4.5 | Reduction: | DOUBLE |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 15480 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992037 | Weight: | 183.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

