Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4510 400/1 WR 143TC BL,CR OUTPUT
Part #:0230-37768
Catalog #:4510 400/1 WR 143TC BL,CR OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Model Code: | 4510 |
| Maximum Input HP: | 1.69 @ 1750 RPM | Service Factor: | 1.0 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Series Code: | 4500 | Output Diameter (in): | 1.750 in |
| Ratio: | 400:1 | Output RPM: | 4.38 |
| Ratio Range: | 250:1 to 500:1 | Overhung Load: | 2,200 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 13300 in/lbs |
General Specifications
| UPC: | 662798992068 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

