Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 200/1 WR 182TC DOUBLE OUTPUT
Part #:0230-39965
Catalog #:5204 200/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 5200 | Frame Size: | 180TC |
| Gear Type: | Double-worm | Output Diameter (in): | 1.750 in |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 1.125 in |
| Ratio: | 200:1 | Product Type: | Right Angle |
| Service Factor: | 1.0 | Maximum Input HP: | 4.35 @ 1750 RPM |
| Model Code: | 5204 | Input Style: | C-Face Quill |
| Overhung Load: | 2,600 | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 100:1 to 250:1 | Mounting Style: | SELECT |
| Output RPM: | 8.75 | Center Distance (in): | 5.16 |
| Reduction: | DOUBLE | Motor Frame Size: | 180TC |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 19380 in/lbs |
General Specifications
| UPC: | 662798992365 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

