Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 200/1 WR 182TC STD
Part #:0230-40085
Catalog #:5205 200/1 WR 182TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 4.35 @ 1750 RPM | Product Line: | PowerCubeX Worm Gear Drive |
| Model Code: | 5205 | Frame Size: | 180TC |
| Series Code: | 5200 | Gear Type: | Double-worm |
| Product Type: | Right Angle | Ratio: | 200:1 |
| Service Factor: | 1.0 | Input Diameter (in): | 1.125 in |
| Mounting Style: | SELECT | Input Style: | C-Face Quill |
| Keyway: | 1/4 x 1/8 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 8.75 | Center Distance (in): | 5.16 |
| Reduction: | DOUBLE | Motor Frame Size: | 180TC |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 19380 in/lbs |
General Specifications
| UPC: | 662961012647 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

